IESNA:LM-63-2002
[TEST]P949020
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14184
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1964 2219.1 2473.1 2688.1 2852.2 2951.9 3025.2 3101.4 3173.7 3256.8
3358.4 3467.8 3603.7 3752.2 3937.8 4202.6 4568.1 5062.5 5715.2 6550.7
7632.4 8929 10130.9 10828.5 10695.7 9671.6 7774 5640 3619.3 2572.8
1775.4 1113 619.5 134.8 0 0 0
1964 2181 2411.6 2599.2 2738.9 2830.7 2894.3 2963.6 3036.9 3112.2
3206.9 3320.3 3452.2 3598.8 3774.7 4005.3 4315 4724.4 5248.2 5976.1
6924.9 7835.6 8282.1 8128.7 7590.3 6687.5 5264.8 3562.6 1924 1136.4
626.3 280.4 108.5 13.7 0 0 0
1964 2158.5 2337.3 2468.2 2566.9 2626.5 2668.5 2723.3 2771.1 2817.1
2881.6 2967.5 3069.2 3166.9 3271.4 3399.4 3549.9 3730.7 3952.5 4174.3
4241.7 4018.9 3455.1 2793.6 2056.9 1427.6 1008.4 728 511 367.4
248.2 148.5 83.1 37.1 6.8 0 0
1964 2102.8 2235.7 2333.4 2390.1 2419.4 2439.9 2448.7 2442.8 2420.3
2387.1 2369.5 2350 2303.1 2200.5 2053.9 1901.5 1755.9 1630.8 1545.8
1502.8 1463.7 1410 1319.1 1249.7 1196 1029.9 834.5 551.1 386
275.6 191.5 127 54.7 7.8 0 0
1964 2047.1 2142.8 2215.2 2254.2 2264 2241.5 2181 2083.2 1956.2
1819.4 1709 1636.7 1592.7 1557.5 1505.8 1431.5 1360.2 1304.5 1275.2
1275.2 1283 1284.9 1277.1 1219.5 1092.4 957.6 867.7 730.9 587.3
426 279.5 152.4 59.6 3.9 0 0
1964 2002.1 2048.1 2100.8 2138.9 2135 2083.2 1982.6 1860.5 1746.1
1651.3 1583.9 1544.8 1515.5 1481.3 1428.6 1354.3 1264.4 1176.5 1107.1
1070 1074.8 1105.1 1125.7 1117.8 1083.6 1009.4 889.2 755.3 629.3
511 401.6 292.2 170 73.3 0 0
1964 1941.6 1956.2 1993.3 2034.4 2053.9 2023.6 1957.2 1882.9 1816.5
1749.1 1672.8 1593.7 1516.5 1441.3 1362.1 1275.2 1183.3 1096.3 1025
961.5 907.8 861.8 832.5 823.7 820.8 805.2 770 709.4 624.4
481.7 330.3 182.7 96.7 35.2 0 0
1964 1901.5 1865.3 1873.2 1932.8 2009 2068.6 2073.5 2031.5 1965
1887.8 1796 1689.5 1577.1 1470.6 1369 1272.2 1178.4 1094.4 1028.9
981 949.8 924.4 893.1 845.2 770 691.8 635.1 584.3 527.6
453.4 350.8 225.7 130.9 43 0 0
1964 1853.6 1769.6 1756.9 1815.5 1963.1 2121.3 2195.6 2173.1 2089.1
1988.5 1885.9 1777.4 1657.2 1537 1419.8 1309.4 1207.7 1118.8 1050.4
998.6 962.5 947.8 938 916.5 869.6 813 748.5 683 606.8
514 400.6 295.1 185.7 60.6 0 0
1964 1807.7 1681.6 1619.1 1649.4 1797.9 2015.8 2190.7 2232.7 2159.5
2037.3 1920.1 1811.6 1698.3 1585.9 1473.5 1362.1 1253.7 1158.9 1086.6
1026 985.9 956.6 943.9 925.3 891.1 842.3 787.6 728 661.5
569.7 452.4 332.2 182.7 56.7 2 0
1964 1766.7 1627.9 1545.8 1557.5 1690.4 1891.7 2067.6 2166.3 2138.9
2036.3 1920.1 1811.6 1704.1 1598.6 1493.1 1383.6 1276.1 1182.3 1103.2
1035.8 989.8 955.6 935.1 913.6 874.5 816.9 754.3 691.8 618.5
527.6 408.4 297 158.3 43 0 0
1964 1758.8 1593.7 1479.4 1457.9 1545.8 1703.1 1882.9 2002.1 2013.9
1950.4 1851.7 1753.9 1663.1 1573.2 1476.4 1374.8 1272.2 1177.4 1096.3
1027 977.1 934.1 895.1 848.1 778.8 682 569.7 464.1 377.2
291.2 194.4 118.2 59.6 4.9 0 0
1964 1711 1507.7 1347.5 1268.3 1272.2 1322.1 1389.5 1443.2 1471.6
1471.6 1436.4 1391.4 1343.6 1290.8 1235.1 1180.4 1120.8 1049.4 976.2
905.8 825.7 742.6 670.3 597 498.3 400.6 329.3 272.6 216.9
159.3 98.7 45.9 12.7 0 0 0
1964 1675.8 1442.2 1247.8 1127.6 1075.8 1059.2 1057.3 1051.4 1042.6
1024 988.9 946.8 897 838.4 790.5 743.6 707.4 684 674.2
661.5 634.2 590.2 534.5 468 398.7 334.2 277.5 223.8 174.9
125.1 70.4 30.3 4.9 0 0 0
1964 1658.2 1398.3 1186.2 1046.5 977.1 941 909.7 874.5 835.4
800.3 771.9 739.7 713.3 682 650.8 617.5 574.6 526.7 486.6
445.6 408.4 376.2 350.8 322.5 287.3 248.2 209.1 167.1 128
87 54.7 26.4 1 0 0 0
1964 1643.5 1371.9 1154 1007.4 929.3 881.4 835.4 791.5 747.5
705.5 669.3 635.1 600.9 569.7 539.4 507.1 473.9 442.6 409.4
378.1 350.8 326.4 300 268.7 241.4 210.1 174.9 134.8 99.7
72.3 43 14.7 0 0 0 0
1964 1657.2 1380.7 1158.9 1000.6 908.7 847.2 800.3 760.2 721.1
682 644.9 606.8 572.6 541.3 510.1 477.8 442.6 407.5 371.3
340 313.7 291.2 271.6 252.1 230.6 201.3 169 140.7 116.3
89.9 61.6 22.5 0 0 0 0
1964 1665 1390.5 1165.7 996.7 885.3 819.8 777.8 740.7 701.6
664.4 627.3 594.1 562.8 533.5 502.2 471 435.8 400.6 365.4
334.2 311.7 293.1 277.5 258.9 233.5 199.3 171 149.5 127
99.7 66.4 26.4 7.8 0 0 0
1964 1665 1401.2 1174.5 993.7 866.7 797.3 757.3 720.1 683
642 606.8 576.5 543.3 511 478.8 445.6 412.3 379.1 347.9
322.5 305.8 290.2 273.6 248.2 213 170 149.5 128 104.6
76.2 40.1 16.6 3.9 0 0 0
1964 1698.3 1443.2 1215.5 1018.2 870.6 792.5 750.4 713.3 682
645.9 611.7 578.5 546.2 513 480.7 447.5 415.3 385 357.6
335.2 317.6 300 278.5 247.2 197.4 148.5 128 107.5 85
60.6 35.2 18.6 7.8 2 0 0
1964 1717.8 1471.6 1243.9 1039.7 884.3 797.3 751.4 715.3 682
647.8 614.6 582.4 550.1 518.9 487.6 455.3 424.1 394.8 368.4
345.9 327.3 307.8 283.4 249.2 197.4 146.6 126 104.6 83.1
57.7 34.2 19.5 9.8 4.9 0 0
1964 1725.6 1490.1 1268.3 1059.2 908.7 801.2 756.3 716.2 687.9
655.7 623.4 592.1 560.9 530.6 501.3 470 438.7 409.4 380.1
356.7 337.1 316.6 294.1 252.1 200.3 155.4 135.8 113.3 90.9
64.5 39.1 23.5 14.7 8.8 3.9 0
1964 1780.3 1575.1 1363.1 1153 968.3 838.4 766.1 727 695.7
667.4 638.1 608.8 579.4 549.1 518.9 488.6 457.3 429 401.6
377.2 354.7 332.2 306.8 275.6 235.5 185.7 158.3 134.8 111.4
85 53.7 33.2 21.5 15.6 7.8 0
1964 1821.4 1652.3 1463.7 1262.5 1070.9 910.7 790.5 730.9 695.7
667.4 639 610.7 581.4 552.1 520.8 487.6 457.3 428 400.6
378.1 354.7 330.3 302.9 272.6 239.4 201.3 169 145.6 122.1
97.7 70.4 36.2 21.5 13.7 6.8 0
1964 1860.5 1742.2 1592.7 1425.6 1241.9 1062.1 889.2 758.3 702.6
669.3 639 610.7 581.4 550.1 519.8 487.6 455.3 424.1 390.9
359.6 330.3 302.9 277.5 256 230.6 199.3 166.1 134.8 110.4
88.9 66.4 37.1 16.6 8.8 2.9 0
1964 1923 1866.3 1779.4 1638.6 1477.4 1316.2 1152 939 768
686.9 648.8 617.5 587.3 557.9 527.6 496.4 465.1 432.9 398.7
366.4 334.2 304.9 277.5 251.1 223.8 194.4 166.1 134.8 102.6
79.1 55.7 35.2 18.6 8.8 3.9 0
1964 1987.5 1999.2 1987.5 1920.1 1814.5 1689.5 1550.7 1372.9 1143.2
905.8 729.9 645.9 607.8 579.4 552.1 522.8 497.4 472.9 443.6
414.3 378.1 342 308.8 282.4 257 282.4 296.1 223.8 178.8
118.2 87 49.8 24.4 11.7 5.9 0
1964 2051 2136 2205.4 2232.7 2211.2 2141.9 2051 1966 1864.4
1709 1497.9 1250.7 998.6 794.4 685.9 654.7 631.2 590.2 553.1
524.7 499.3 463.2 436.8 460.2 477.8 402.6 305.8 185.7 138.8
103.6 75.2 50.8 29.3 14.7 4.9 0
1964 2115.5 2274.8 2423.3 2533.7 2597.2 2601.1 2565 2530.8 2520
2513.2 2483.9 2426.2 2353.9 2262.1 2155.5 2021.7 1893.7 1848.7 2016.8
2381.3 2728.1 2779.9 2409.6 1700.2 1007.4 595.1 374.2 258.9 189.6
143.6 103.6 70.4 40.1 15.6 3.9 0
1964 2178 2401.8 2623.6 2809.2 2928.5 2985.1 3004.7 3024.2 3058.4
3111.2 3179.6 3261.7 3336.9 3412.1 3468.8 3558.7 3719.9 4020.9 4513.4
5152.4 5845.2 6521.4 7041.2 7101.8 6614.2 5678.1 4436.2 3097.5 1935.7
1124.7 669.3 381.1 143.6 44 2 0
1964 2200.5 2459.4 2716.4 2929.4 3070.1 3140.5 3170.8 3199.1 3238.2
3291.9 3356.4 3440.5 3525.5 3617.3 3742.4 3922.2 4184.1 4571 5107.5
5819.8 6759.8 8041.8 9632.5 10658.5 10410.3 9649.2 8601.7 7471.1 6398.2
5300.9 4090.3 2799.5 1645.5 667.4 168.1 0
1964 2217.1 2498.5 2791.7 3024.2 3176.6 3251.9 3274.4 3286.1 3291.9
3306.6 3326.1 3351.6 3362.3 3396.5 3472.7 3606.6 3819.6 4164.5 4671.7
5354.7 6307.4 7740.8 9847.5 12648.9 13540.1 12820.9 11967.9 11024 10041
8590.9 6712.9 4678.5 2848.3 1124.7 359.6 0
1964 2254.2 2586.5 2925.5 3206 3376 3424.8 3394.5 3322.2 3217.7
3102.4 2992 2882.5 2780.9 2731.1 2790.7 3050.6 3511.8 4069.7 4592.5
5087.9 5665.4 6454.9 7593.3 9773.2 12384.1 11851.6 10586.2 9755.7 9187
8376.9 7205.4 5629.2 3918.3 1532.1 252.1 0
1964 2273.8 2677.3 3046.7 3341.8 3485.4 3482.5 3358.4 3162 2954.8
2758.4 2594.3 2467.3 2393 2466.3 2830.7 3451.2 4209.5 5009.7 5853
6775.4 7653.9 8492.2 9464.5 10901.8 12736.9 13093.5 12147.7 11086.5 9999
8707.2 6972.8 4918.9 2381.3 932.2 104.6 0
1964 2304.1 2696.9 3085.8 3386.7 3531.3 3469.8 3250.9 2974.4 2752.6
2555.2 2397.9 2285.5 2260.1 2472.1 3034 3868.5 4916.9 6209.7 7780.9
9503.6 11275.1 13045.7 14637.4 16446.1 18109.1 18530.3 17769.1 16318.1 14382.4
11836.9 8332 5407.4 2990 1442.2 167.1 0
1964 2306 2701.8 3085.8 3377 3505.9 3443.4 3230.4 2955.8 2709.6
2512.2 2357.8 2256.2 2270.8 2565.9 3228.4 4184.1 5436.7 7028.5 8840.1
10686.9 12494.6 14313 16187.1 18306.5 19847.5 19934.4 18718.9 16600.5 13798
10868.6 8073 5275.5 3069.2 1216.5 153.4 0
1964 2306 2692 3062.3 3329.1 3451.2 3436.6 3298.8 3086.8 2854.2
2647 2492.7 2386.2 2377.4 2609.9 3192.3 4046.3 5067.4 6260.5 7583.5
8905.6 10233.5 11509.6 12791.6 14548.5 16270.2 16730.4 15873.5 14416.6 12520
10402.5 8063.3 6072.9 3616.4 1372.9 121.2 0
1964 2279.6 2639.2 2976.3 3220.6 3345.7 3385.8 3363.3 3270.5 3130.7
2975.4 2825.9 2696.9 2627.5 2692 3007.6 3581.2 4320.9 5109.4 5840.3
6545.8 7165.3 7749.6 8566.5 10120.1 11680.6 11479.3 10154.3 8931 7849.3
6498.9 4883.7 3276.3 1593.7 447.5 54.7 0
1964 2278.7 2600.1 2896.2 3110.2 3229.4 3297.8 3341.8 3364.3 3371.1
3359.4 3326.1 3285.1 3240.2 3233.3 3312.5 3554.8 3978.9 4573 5249.1
6024 6985.5 8255.8 9905.2 11638.6 11964.9 10149.4 7843.4 5769 4200.7
3296.8 2408.6 1747.1 1027.9 286.3 11.7 0
1964 2224.9 2495.6 2744.8 2926.5 3035.9 3117 3187.4 3252.9 3335.9
3425.8 3515.7 3630 3739.5 3888 4109.8 4429.3 4885.6 5576.5 6518.4
7669.5 9005.2 10592.1 12366.6 13002.7 12065.6 9850.4 7392 4992.2 3600.7
2605 1738.3 1046.5 241.4 5.9 0 0
1964 2219.1 2473.1 2688.1 2852.2 2951.9 3025.2 3101.4 3173.7 3256.8
3358.4 3467.8 3603.7 3752.2 3937.8 4202.6 4568.1 5062.5 5715.2 6550.7
7632.4 8929 10130.9 10828.5 10695.7 9671.6 7774 5640 3619.3 2572.8
1775.4 1113 619.5 134.8 0 0 0
